3-BSJ-U 6:1/SSE-1/SSE-2/FT/72.00/S

3-BSJ-U 6:1/SSE-1/SSE-2/FT/72.00/S
Ball Screw Jack

Inch Worm Gear Ball Screw Jack, Upright, Standard, 3 ton Capacity, 6:1 Gear Ratio, Standard Threaded End

Lead Time:  12 Weeks*
$3095.19 each**
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
T 1,828.80 mm (72.000 in)

Specifications

Specification Value
Gear Ratio 6:1
Screw Diameter 30 mm / 1.17 in
Screw Lead 10 mm / 0.41 in
Screw Root Diameter 22 mm / 0.87 in
Worm Turns Per Inch 14
Weight 28 kg / 62.20 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
Screw Material 4150 Case Hardened
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

Performance

Performance
Performance Value
Capacity 26,689 N / 6,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0019 N·m / 0.0170 in.-lb.
Max Input Torque 11.30 N·m / 100.00 in.-lb.
Max Input kW/HP 1.49 kW / 2.00 hp
Max Worm Speed Rated Load 1,260 rpm
Max Capacity at 1750 rpm 19,185 N / 4,313 lbf
Tare Drag Torque 0.678 N·m / 6.000 in.-lb.
Back Drive Holding Torque 8.135 N·m / 6.000 ft.-lb.
Jack Travel Rate at 1750 RPM 3,175 mm/min / 125 in/min

Get Quote

*Please fill out the information below so we can best assist you: